You are here: Tools > AKD into KAS > EtherCAT Reference > Communication SDOs

Communication SDOs

Index

Sub-index

Data Type

Float Scale

Access

PDO map.

Description

ASCII object

1000h

0

U32

 

RO

no

Device type

1001h

0

U8

 

RO

no

Error register

1002h

0

U32

 

RO

yes

Manufacturer-specific status register

1003h

 

ARRAY

 

 

 

Pre-defined error field

1003h

0

U8

 

RW

no

Number of errors

1003h

1 to 10

U32

 

RO

no

standard error field

1005h

0

U32

 

RW

no

COB—ID SYNC message

1006h

0

U32

 

RW

no

Communication cycle period

1008h

0

VisStr

 

const

no

Manufacturer device name

1009h

0

VisStr

 

const

no

Manufacturer hardware version

100Ah

0

VisStr

 

const

no

Manufacturer software version

100Ch

0

U16

 

RW

no

Guard time

100Dh

0

U8

 

RW

no

Lifetime factor

1010h

 

ARRAY

 

 

 

Save parameters

1010h

0

U8

 

RO

no

highest sub-index

1010h

1

U32

 

RW

no

Saves the drive parameters from the RAM to the NV.

DRV.NVSAVE (see "DRV.NVSAVE ")

1011h

 

ARRAY

 

 

 

Load parameters

1011h

0

U8

 

RO

no

highest sub-index

1011h

1

U32

 

RW

no

Loads default parameters to the RAM.

DRV.RSTVAR (see "DRV.RSTVAR ")

1012h

0

U32

 

RW

no

COB—ID for the Time Stamp

1014h

0

U32

 

RW

no

COB—ID for the Emergency Object

1016h

 

RECORD

 

 

 

Consumer heartbeat time

 

1016h

0

U8

 

RO

no

highest sub-index

1016h

1

U32

 

RW

no

Consumer heartbeat time

1017h

0

U16

 

RW

no

Producer heartbeat time

1018h

 

RECORD

 

 

 

Identity Object

1018h

0

U8

 

RO

no

highest sub-index

1018h

1

U32

 

RO

no

Vendor ID

1018h

2

U32

 

RO

no

Product Code

1018h

3

U32

 

RO

no

Revision number

1018h

4

U32

 

RO

no

Serial number

 

1026h

 

ARRAY

 

 

 

OS prompt

1026h

0

U8

 

RO

no

highest sub-index

1026h

1

U8

 

WO

no

StdIn

1026h

2

U8

 

RO

no

StdOut

1400h

 

RECORD

 

 

 

RXPDO1 communication parameter

1400h

0

U8

 

RO

no

highest sub-index

1400h

1

U32

 

RW

no

RXPDO1 COB — ID

1400h

2

U8

 

RW

no

Transmission type RXPDO1

1401h

 

RECORD

 

 

 

RXPDO2 communication parameter

1401h

0

U8

 

RO

no

highest sub-index

1401h

1

U32

 

RW

no

RXPDO2 COB—ID

1401h

2

U8

 

RW

no

Transmission type RXPDO2

1402h

 

RECORD

 

 

 

RXPDO3 communication parameter

1402h

0

U8

 

RO

no

highest sub-index

1402h

1

U32

 

RW

no

RXPDO3 COB—ID

1402h

2

U8

 

RW

no

Transmission type RXPDO3

1403h

 

RECORD

 

 

 

RXPDO4 communication parameter

1403h

0

U8

 

RO

no

highest sub-index

1403h

1

U32

 

RW

no

RXPDO4 COB—ID

1403h

2

U8

 

RW

no

Transmission type RXPDO4

1600h

 

RECORD

 

 

 

RXPDO1 mapping parameter

1600h

0

U8

 

RO

no

highest sub-index

1600h

1 to 8

U32

 

RW

no

Mapping for n—th application object

1601h

 

RECORD

 

 

 

RXPDO2 mapping parameter

1601h

0

U8

 

RO

no

highest sub-index

1601h

1 to 8

U32

 

RW

no

Mapping for n—th application object

1602h

 

RECORD

 

 

 

RXPDO3 mapping parameter

1602h

0

U8

 

RO

no

highest sub-index

1602h

1 to 8

U32

 

RW

no

Mapping for n—th application object

1603h

 

RECORD

 

 

 

RXPDO4 mapping parameter

1603h

0

U8

 

RO

no

highest sub-index

1603h

1 to 8

U32

 

RW

no

Mapping for n—th application object

1800h

 

RECORD

 

 

 

TXPDO1 communication parameter

1800h

0

U8

 

RO

no

highest sub-index

1800h

1

U32

 

RW

no

TXPDO1 COB—ID

1800h

2

U8

 

RW

no

Transmission type TXPDO1

1800h

3

U16

 

RW

no

Inhibit time

1800h

4

U8

 

const

no

reserved

1800h

5

U16

 

RW

no

Event timer

1801h

 

RECORD

 

 

 

TXPDO2 communication parameter

1801h

0

U8

 

RO

no

highest sub-index

1801h

1

U32

 

RW

no

TXPDO2 COB—ID

1801h

2

U8

 

RW

no

Transmission type TXPDO2

1801h

3

U16

 

RW

no

Inhibit time

1801h

4

U8

 

const

no

reserved

1801h

5

U16

 

RW

no

Event timer

1802h

 

RECORD

 

 

 

TXPDO3 communication parameter

1802h

0

U8

 

RO

no

highest sub-index

1802h

1

U32

 

RW

no

TXPDO3 COB—ID

1802h

2

U8

 

RW

no

Transmission type TXPDO3

1802h

3

U16

 

RW

no

Inhibit time

1802h

4

U8

 

const

no

reserved

1802h

5

U16

 

RW

no

Event timer

1803h

 

RECORD

 

 

 

TXPDO4 communication parameter

1803h

0

U8

 

RO

no

highest sub-index

1803h

1

U32

 

RW

no

TXPDO4 COB—ID

1803h

2

U8

 

RW

no

Transmission type TXPDO4

1803h

3

U16

 

RW

no

Inhibit time

1803h

4

U8

 

const

no

reserved

1803h

5

U16

 

RW

no

Event timer

1A00h

 

RECORD

 

 

 

Mapping parameter TXPDO1

1A00h

0

U8

 

RO

no

highest sub-index

1A00h

1 to 8

U32

 

RW

no

Mapping for n—th application object

1A01h

 

RECORD

 

 

 

Mapping parameter TXPDO2

1A01h

0

U8

 

RO

no

highest sub-index

1A01h

1 to 8

U32

 

RW

no

Mapping for n—th application object

1A02h

 

RECORD

 

 

 

Mapping parameter TXPDO3

1A02h

0

U8

 

RO

no

highest sub-index

1A02h

1 to 8

U32

 

RW

no

Mapping for n—th application object

1A03h

 

RECORD

 

 

 

Mapping parameter TXPDO4

1A03h

0

U8

 

RO

no

highest sub-index

1A03h

1 to 8

U32

 

RW

no

Mapping for n—the application object

1C12h

 

ARRAY

 

RW

no

RxPDO assign

1C12h

0

U8

 

RO

no

highest sub-index

1C13h

1 to 4

U8

 

RW

no

Subindex 001..004

1C13h

 

ARRAY

 

RW

no

TxPDO assign

1C13h

0

U8

 

RO

no

highest sub-index

1C13h

1 to 4

U8

 

RW

no

Subindex 001..004

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™